Print Back
  • The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Notes

Notes 

N/A
  • Lovejoy does not recommend reboring AL hubs.
  • All hubs are supplied standard with one set screw, except the AL150 which is provided with two set screws.

Specifications

Description 

N/A AL150-HUB-32MMH7-10X3.3MMKW

Hub Style

N/A 2

Coupling Type

N/A Jaw

Material

N/A Aluminum

Color

N/A Silver

# of Jaws

N/A 3

Elastomeric Member

N/A SOX (NBR) Rubber

Weight

N/A 1.36 lb

Weight - Solid

N/A 2.80 lb

Weight (Complete Coupling w/ Max. Bores)

N/A 3.70 lb

Dimensional Data

Bore Size

N/A 32.00 mm

Coupling Size

N/A AL150

Keyway Size (W x D)

N/A 10 x 3.3

Length thru Bore

N/A 1.75 in44.45 mm

Overall Length

N/A 4.500 in114.30 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.625 in16.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.875 in48.00 mm

Hub Length

N/A 2.75 in69.85 mm

Dimension G

N/A 1 in25.40 mm

Outside Diameter

N/A 3.190 in81.03 mm

Dimension SL

N/A 0.630 in16.00 mm

Cubic inches

N/A 49.67188 in³

Performance Data

Nominal Torque

N/A 1240.00 in·lb140.10 N·m

Max. Speed

N/A 5000 rpm

Moment of Inertia (Solid) WR2

N/A 7.002 lb·in²

Rated HP at 100 rpm

N/A 2.00 hp

Rated HP at 1,200 rpm

N/A 24.00 hp

Rated HP at 1,800 rpm

N/A 35.00 hp

Rated HP at 3,600 rpm

N/A 72.00 hp

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)

Features

Features 

N/A
  • Interchangeable with all hub sizes standard for the L-Line and AL-Line products
  • Available in a variety of different finished bore and keyway combinations
  • Finished bores passivated for additional rust protection