Design Units |
N/A Metric |
d - Bore |
N/A 70 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A Machined |
D - Outer Diameter |
N/A 150 mm5.9055 in |
C - Ring Width |
N/A 63.5 mm2.5000 in |
Contact Angle |
N/A 20 º |