Print Back
Unit of Measure

Key Dimensions

Design Units

N/A Metric

d - Bore

N/A 85 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Dimensions

D - Outer Diameter

N/A 7.0866 in180 mm

C - Ring Width

N/A 2.8750 in73.02 mm

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 63000 lbf279000 N
Ce - Dynamic Radial Rating1 N/A 69500 lbf308000 N

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.098 in2.5 mm
r - Outer Ring "To Clear" Radius3 N/A 0.098 in2.5 mm

da - Inner Ring Backing Diameter

N/A 4.015 in101.981 mm

Da - Outer Ring Backing Diameter

N/A 6.365 in161.671 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.