Design Units |
N/A Metric |
d - Bore |
N/A 70 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A Machined |
D - Outer Diameter |
N/A 180 mm7.0860 in |
C - Ring Width |
N/A 79.375 mm3-1/8 in |
Contact Angle |
N/A 20 º |