Print Back
Unit of Measure

Key Dimensions

Design Units

N/A Metric

d - Bore

N/A 75 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Dimensions

D - Outer Diameter

N/A 7.480 in190 mm

C - Ring Width

N/A 3.2500 in82.55 mm

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 67000 lbf298000 N
Ce - Dynamic Radial Rating1 N/A 73500 lbf327000 N

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.118 in2.997 mm
r - Outer Ring "To Clear" Radius3 N/A 0.118 in2.997 mm

da - Inner Ring Backing Diameter

N/A 3.715 in94.361 mm

Da - Outer Ring Backing Diameter

N/A 6.685 in169.799 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.