Print Back

Specifications

Bore d

N/A 30 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 62 mm

Outside Ring Width B

N/A 16 mm

Radius Rs min

N/A 1 mm

Shaft Shoulder Diameter da min

N/A 35.6 mm

Housing Shoulder Diameter Da max

N/A 56.4 mm

Misalignment Angle

N/A 4 º

Contact Angle

N/A 9.43 º

Basic Load Ratings

Dynamic Load Rating

N/A 16100 N

Static Load Rating

N/A 4660 N

Fatigue Load Limit

N/A 296 N

Factors

Limiting Speed

N/A 13000 rpm

Reference Speed

N/A 11000 rpm