Print Back

Specifications

Bore d

N/A 45 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 85 mm

Outside Ring Width B

N/A 19 mm

Radius Rs min

N/A 1.1 mm

Shaft Shoulder Diameter da min

N/A 52 mm

Housing Shoulder Diameter Da max

N/A 78 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 7.87 º

Basic Load Ratings

Dynamic Load Rating

N/A 22200 N

Static Load Rating

N/A 7350 N

Fatigue Load Limit

N/A 466 N

Factors

Limiting Speed

N/A 9000 rpm

Reference Speed

N/A 8200 rpm