Print Back

Specifications

Bore d

N/A 60 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 110 mm

Outside Ring Width B

N/A 22 mm

Radius Rs min

N/A 1.5 mm

Shaft Shoulder Diameter da min

N/A 69 mm

Housing Shoulder Diameter Da max

N/A 101 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 6.90 º

Basic Load Ratings

Dynamic Load Rating

N/A 30600 N

Static Load Rating

N/A 11500 N

Fatigue Load Limit

N/A 732 N

Factors

Limiting Speed

N/A 6900 rpm

Reference Speed

N/A 6300 rpm