Print Back

Specifications

Bore d

N/A 45 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 100 mm

Outside Ring Width B

N/A 25 mm

Radius Rs min

N/A 1.5 mm

Shaft Shoulder Diameter da min

N/A 54 mm

Housing Shoulder Diameter Da max

N/A 91 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 9.53 º

Basic Load Ratings

Dynamic Load Rating

N/A 38900 N

Static Load Rating

N/A 12700 N

Fatigue Load Limit

N/A 807 N

Factors

Limiting Speed

N/A 7500 rpm

Reference Speed

N/A 6700 rpm