Print Back

NEW PRODUCT OFFERING

Specifications

Bore d

N/A 50 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 110 mm

Outside Ring Width B

N/A 27 mm

Radius Rs min

N/A 2 mm

Shaft Shoulder Diameter da min

N/A 61 mm

Housing Shoulder Diameter Da max

N/A 99 mm

Misalignment Angle

N/A 4 º

Contact Angle

N/A 9.17 º

Basic Load Ratings

Dynamic Load Rating

N/A 42600 N

Static Load Rating

N/A 14200 N

Fatigue Load Limit

N/A 904 N

Factors

Limiting Speed

N/A 6700 rpm

Reference Speed

N/A 6300 rpm