Print Back

Specifications

Bore d

N/A 70 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 150 mm

Outside Ring Width B

N/A 35 mm

Radius Rs min

N/A 2.1 mm

Shaft Shoulder Diameter da min

N/A 82 mm

Housing Shoulder Diameter Da max

N/A 138 mm

Misalignment Angle

N/A 4 º

Contact Angle

N/A 8.55 º

Basic Load Ratings

Dynamic Load Rating

N/A 76000 N

Static Load Rating

N/A 27700 N

Factors

Limiting Speed

N/A 7200 rpm

Reference Speed

N/A 5000 rpm