
Bore d |
N/A 25 mm |
Number of Rows |
N/A Double Row |
Features |
N/A Seals |
Bore Shape |
N/A Round |
Outside Diameter D |
N/A 52 mm |
Outside Ring Width B |
N/A 18 mm |
Radius Rs min |
N/A 1 mm |
Shaft Shoulder Diameter da min |
N/A 30.6 mm |
Housing Shoulder Diameter Da max |
N/A 46.4 mm |
Misalignment Angle |
N/A 1.5 º |
Contact Angle |
N/A 10.06 º |