Print Back

Specifications

Bore d

N/A 40 mm

Number of Rows

N/A Double Row

Features

N/A Open

Bore Shape

N/A Round

Dimensions

Outside Diameter D

N/A 90 mm

Outside Ring Width B

N/A 33 mm

Radius Rs min

N/A 1.5 mm

Shaft Shoulder Diameter da min

N/A 49 mm

Housing Shoulder Diameter Da max

N/A 81 mm

Misalignment Angle

N/A 4 º

Contact Angle

N/A 16.13 º

Basic Load Ratings

Dynamic Load Rating

N/A 46800 N

Static Load Rating

N/A 13500 N

Fatigue Load Limit

N/A 857 N

Factors

Limiting Speed

N/A 8000 rpm

Reference Speed

N/A 8700 rpm