Print Back
QUICK FLEX aluminum high-performance covers are designed to minimize axial loading in all applications including high or low torque and high or low speed.
Unit of Measure

Specifications

Description 

N/A QF15HPCOVER

Type

N/A QUICK FLEX cover

Material

N/A Aluminum

Color

N/A Metallic

Style

N/A High Performance Cover

Size

N/A 15

Dimensional Data

Dimension B

N/A 1.93 in

Dimension A

N/A 3.99 in

Gmin

N/A 0.089 in2.27 mm

Gmax

N/A 0.104 in2.64 mm

Performance Data

Max RPM

N/A 9000.00 rpm

Features

Features 

N/A QUICK FLEX aluminum high-performance covers are designed to minimize axial loading in all applications including high or low torque and high or low speed.

Notes

Notes 

N/A This cover is free-floating and is located on the insert with an internal radial groove. All sizes come with four socket-head cap screws for securing the two halves together around the insert.