Print Back
QUICK FLEX high-speed covers are designed for applications where low torque and/or high speed is present. QF5 through QF175 use standard snap ring to secure cover in place. QF250 and larger use eight bolts with lock washers.
Unit of Measure

Specifications

Description 

N/A QF500COVER

Type

N/A QUICK FLEX cover

Material

N/A AISI 1020

Color

N/A Metallic

Style

N/A High Speed Cover

Size

N/A 500

Dimensional Data

Dimension E

N/A 4.05 in

Dimension D1

N/A 10.77 in

Gmin

N/A 0.196 in4.98 mm

Gmax

N/A 0.25 in6.35 mm

Performance Data

Max RPM

N/A 3400 rpm

Features

Features 

N/A QUICK FLEX high-speed covers are designed for applications where low torque and/or high speed is present.

Notes

Notes 

N/A QF5 through QF175 use standard snap ring to secure cover in place. QF250 and larger use eight bolts with lock washers.