Print Back
QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure

Specifications

Description 

N/A QF3150HVSPCOVERTDC

Type

N/A QUICK FLEX cover

Material

N/A AISI 1020, electroless nickel plating

Color

N/A Metallic

Style

N/A High Speed Horizontally & Vertically Split Cover

Size

N/A 3150

Dimensional Data

Dimension B

N/A 7.42 in

Dimension A

N/A 19.59 in

Gmin

N/A 0.167 in4.24 mm

Gmax

N/A 0.309 in7.85 mm

Performance Data

Max RPM

N/A 2000 rpm

Features

Features 

N/A QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.

Notes

Notes 

N/A QF15 through QF250 use eight bolts around the rim to secure the two halves together, QF500 through QF1890 use 16 bolts, and QF3150 and larger use 20 bolts. QF250 and larger use eight bolts with lock washers to secure the cover to one of the hubs.