
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
N/A HAB-M14TG-1 |
Bearing Type |
N/A Grooved |
B - Ball Bore |
N/A 14.000 mm |
D - Outside Diameter |
N/A 29.000 mm |
W - Ball Width |
N/A 23.50 mm |
H - Race Width |
N/A 10.00 mm |
O - Ball Shoulder Diameter |
N/A 19.00 mm |
P - Groove Depth |
N/A .0315 in |
G - Groove Pitch Diameter |
N/A 26.57 mm |
R - Grooved Radius |
N/A .015 in |
Ball Diameter |
N/A 25.40 mm |
a - Misalignment Angle |
N/A 20 º |
Radial Static Limit Load Capacity |
N/A 132,300 N |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |