Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race -See 2D Sales drawing for details.
Unit of Measure

Specifications

Bearing Type

N/A Plain

Part Number

N/A COM-8TKH-9

B - Ball Bore

N/A .5000 in

D - Outside Diameter

N/A 1.0235 in

H - Race Width

N/A .355 in

W - Ball Width

N/A .625 in

O - Ball Shoulder Diameter

N/A .612 in

M - Chamfer

N/A .027 in

Ball Diameter

N/A .875 in

a - Misalignment Angle

N/A 22 º

Radial Static Limit Load Capacity

N/A 17,873 lbs

Type of Lubrication

N/A PTFE liner

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.