Print Back
Unit of Measure

Dimensions

Base Width A

N/A 2.25 in57.2 mm

Dimension A1

N/A 0.1875 in4.8 mm

Dimension E

N/A 71.4 mm2.8125 in

Total Height W

N/A 8.8125 in223.8 mm

Dimension H1

N/A 1.4375 in36.5 mm

Bolt Hole Spacing J

N/A 17.5 in444.5 mm

Bolt Hole Spacing [Lateral] J1

N/A 7.3125 in185.7 mm

Dimension J2

N/A 8.75 in222.5 mm

Dimension K

N/A 1.125 in28.6 mm

Total Length L

N/A 19.75 in501.6 mm

Travel L1

N/A 11.75 in298.4 mm

Bolt Hole N

N/A 9/16 in14.3 mm

Dimension R

N/A 3.65625 in92.9 mm