Print Back
    The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
    Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
    Unit of Measure

    Notes

    Disclaimer

    N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

    Specifications

    Description 

    N/A SXC110-6-CP-1"X1"-BSE=0.19-SSBE

    Hub Style

    N/A Standard

    Type

    N/A Disc Coupling Hubs

    Hub Material

    N/A AISI 1045

    Style

    N/A Bored

    Color

    N/A Metallic

    Coupling Series

    N/A SXC-6

    Coupling Type

    N/A Disc

    Weight (Complete Coupling w/ Max. Bores)

    N/A 8.30 lb

    Weight

    N/A 2.62 lb

    Dimensional Data

    Bore Size 

    N/A 5/8 in

    Size

    N/A 110-6

    Keyway Size (W x D)

    N/A 3/16 x 3/32 in

    Length thru Bore

    N/A 1.970 in50.04 mm

    Overall Length

    N/A 4.120 in105.00 mm

    Max. Bore (Dimensions ID1/ID2)

    N/A 1.560 in39.00 mm

    Dimension BR

    N/A 1.770 in45.00 mm

    Dimension FD

    N/A 4.330 in110.00 mm

    Dimension FW

    N/A 0.310 in8.00 mm

    Dimension HD

    N/A 2.130 in54.00 mm

    Dimension HH

    N/A 0.240 in6.00 mm

    Dimension PW

    N/A 0.330 in8.38 mm

    Dimension S

    N/A 2.840 in72.00 mm

    Distance between Shaft Ends (Dimension BSE)

    N/A 0.19 in4.83 mm

    Cubic inches

    N/A 36.93533 in³

    Performance Data

    Nominal Torque

    N/A 5100 in·lb

    Max. Torque

    N/A 10200 in·lb

    Max. Speed (Unbalanced)

    N/A 7200 rpm

    Max. Speed (Balanced)

    N/A 18000 rpm

    Axial Misalignment (∆ Ka)

    N/A 0.083 in

    Max. Angular Misalignment

    N/A 1.50 º

    Torsional Stiffness x 106

    N/A 3.4 in·lb/rad

    Rated Power at 100 rpm

    N/A 8 hp6 kW

    Features

    Features 

    N/A
    • Unitized disc packs
    • Infinite life if properly aligned
    • Torsionally rigid without any back lash
    • No need for lubrication or maintenance
    • No wearing parts and high resistance to harsh environmental conditions
    • Can be combined with SU/SX hub for increased bore capacity