Print Back
Flat and Grooved Types for Variable Speed Belts
    Lovejoy companion sheaves are made of durable cast iron to assure best possible wear at the belt contact area. Grooved sheaves, for use with V-V adjustable center drives, are machined to match the belt width and angle of standard variable speed belts for optimum efficiency. The spoked design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.
Unit of Measure

Specifications

Description 

N/A 2.75F9SD-SHEAVE

Model

N/A 2.75F9SD

Type

N/A Flat Sheave

Material

N/A Cast Iron

Style

N/A Variable Pitch

Bushing Series

N/A SD

Weight

N/A 9.5 lb

Dimensional Data

Width (Dimension W)

N/A 2.750 in

Outside Diameter 

N/A 9.000 in