Print Back
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure

Specifications

Description 

N/A C-2.5-HUB-2-1/8-1/2X1/4KW

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 6.90 lb

Dimensional Data

Bore Size 

N/A 2 1/8 in

Size

N/A 2 1/2

Keyway Size (W x D)

N/A 1/2 x 1/4 in

Length thru Bore

N/A 5.130 in130.30 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.630 in66.80 mm

Dimension HD

N/A 3.94 in100.08 mm

Dimension HL

N/A 2.250 in57.15 mm

Dimension L1

N/A 4.390 in111.51 mm

Dimension L2

N/A 1.520 in38.61 mm

Dimension L3

N/A 0.160 in4.06 mm

Dimension TW

N/A 0.580 in14.73 mm

Cubic inches

N/A 34.92810 in³