Print Back
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure

Specifications

Description 

N/A C-3.5-HUB-3-3/8-7/8X7/16KW-SS

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 18.89 lb

Dimensional Data

Bore Size 

N/A 3 3/8 in

Size

N/A 3 1/2

Keyway Size (W x D)

N/A 7/8 in

Length thru Bore

N/A 6.500 in165.10 mm

Max. Bore (Dimensions ID1/ID2)

N/A 3.630 in92.20 mm

Dimension HD

N/A 5.380 in136.65 mm

Dimension HL

N/A 4.250 in107.95 mm

Dimension L1

N/A 5.580 in141.73 mm

Dimension L2

N/A 3.330 in84.58 mm

Dimension L3

N/A 0.250 in6.35 mm

Dimension TW

N/A 0.670 in17.02 mm

Cubic inches

N/A 123.01370 in³