Print Back
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A C-3-HUB-2-7/8-3/4X3/8 KW

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 8.00 lb

Dimensional Data

Bore Size 

N/A 2 7/8 in

Size

N/A 3

Keyway Size (W x D)

N/A 3/4 x 3/8 in

Length thru Bore

N/A 5.750 in146.05 mm

Max. Bore (Dimensions ID1/ID2)

N/A 3.13 in79.50 mm

Dimension HD

N/A 4.750 in120.65 mm

Dimension HL

N/A 2.630 in66.80 mm

Dimension L1

N/A 4.890 in124.21 mm

Dimension L2

N/A 1.770 in44.96 mm

Dimension L3

N/A 0.250 in6.35 mm

Dimension TW

N/A 0.610 in15.49 mm

Cubic inches

N/A 59.33938 in³