Print Back
C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

Note: Lock Rings are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.

Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A C-2-LOCK RING

Type

N/A Universal Lock Rings

Hub Material

N/A Steel

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 0.11 lb

Dimensional Data

Height

N/A 6.000 in

Depth

N/A 0.500 in

Dimension HL

N/A 8.000 in

Cubic inches

N/A 24.00000 in³

Dimensional Data of Related Coupling

Size

N/A 2

Features

Features 

N/A
  • Simple and inexpensive type of gear coupling
  • All steel sleeves and hubs
  • Reinforced rubber seals with snap rings to hold lubricant in place
  • Available as vertical and horizontal couplings
  • Wide variety of special variations such as full-flex, flex-rigid mill motor
  • Standard configurations are available of the shelf