
Bore Size |
N/A 1 1/4 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Lubrication Type |
N/A Food Grade Graphite Solid Lube |
Bearing Number |
N/A SUC206-20/FVSL525 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Four-Bolt Square Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 4.252 in108.0 mm |
Total Width A0 |
N/A 1.583 in40.2 mm |
Total Height L |
N/A 4.252 in108.0 mm |
Bolt Hole Spacing J |
N/A 3.268 in83.0 mm |
Housing Width A |
N/A 1.220 in31.0 mm |
Bolt Hole Size N |
N/A 0.472 in12.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.709 in18.0 mm |
Center of Bearing from Bearing End S |
N/A 0.626 in15.9 mm |
Inner Ring Width B |
N/A 1.500 in38.1 mm |