
Bore Size |
N/A 1 7/16 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Lubrication Type |
N/A Food Grade Graphite Solid Lube |
Bearing Number |
N/A SUC207-23/FVSL525 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Four-Bolt Square Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 4.606 in117.0 mm |
Total Width A0 |
N/A 1.748 in44.4 mm |
Total Height L |
N/A 4.606 in117.0 mm |
Bolt Hole Spacing J |
N/A 3.622 in92.0 mm |
Housing Width A |
N/A 1.339 in34.0 mm |
Bolt Hole Size N |
N/A 0.551 in14.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.748 in19.0 mm |
Center of Bearing from Bearing End S |
N/A 0.689 in17.5 mm |
Inner Ring Width B |
N/A 1.689 in42.9 mm |