
Bore Size |
N/A 1 1/2 in |
Seal Type |
N/A IP69K Seal |
Housing Material |
N/A Cast Stainless Steel |
Lubrication Type |
N/A Food Grade Solid Lube |
Bearing Number |
N/A SUC208-24-IP69K/FVSL613 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Four-Bolt Square Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 5.118 in130.0 mm |
Total Width A0 |
N/A 2.016 in51.2 mm |
Total Height L |
N/A 5.118 in130.0 mm |
Bolt Hole Spacing J |
N/A 4.016 in102.0 mm |
Housing Width A |
N/A 1.417 in36.0 mm |
Bolt Hole Size N |
N/A 0.630 in16.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.827 in21.0 mm |
Center of Bearing from Bearing End S |
N/A 0.748 in19.0 mm |
Inner Ring Width B |
N/A 1.937 in49.2 mm |