
Bore Size |
N/A 1 11/16 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Lubrication Type |
N/A Food Grade Graphite Solid Lube |
Bearing Number |
N/A SUC209-27/FVSL525 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Four-Bolt Square Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 5.394 in137.0 mm |
Total Width A0 |
N/A 2.055 in52.2 mm |
Total Height L |
N/A 5.394 in137.0 mm |
Bolt Hole Spacing J |
N/A 4.134 in105.0 mm |
Housing Width A |
N/A 1.496 in38.0 mm |
Bolt Hole Size N |
N/A 0.630 in16.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.866 in22.0 mm |
Center of Bearing from Bearing End S |
N/A 0.748 in19.0 mm |
Inner Ring Width B |
N/A 1.937 in49.2 mm |