
Bore Size |
N/A 2 in |
Seal Type |
N/A IP69K Seal |
Housing Material |
N/A Cast Stainless Steel |
Lubrication Type |
N/A Standard Food Safe Grease |
Bearing Number |
N/A SUC210-32-IP69K/F |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Four-Bolt Square Flange |
Bearing Style |
N/A Ball Bearing |
Total Length L |
N/A 5.630 in143.0 mm |
Total Width A0 |
N/A 2.149 in54.6 mm |
Total Height L |
N/A 5.630 in143.0 mm |
Bolt Hole Spacing J |
N/A 4.370 in111.0 mm |
Housing Width A |
N/A 1.575 in40.0 mm |
Bolt Hole Size N |
N/A 0.630 in16.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.866 in22.0 mm |
Center of Bearing from Bearing End S |
N/A 0.748 in19.0 mm |
Inner Ring Width B |
N/A 2.031 in51.6 mm |