Print Back
Unit of Measure

Specifications

Bore Size

N/A 2 1/4 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Lubrication Type

N/A Standard Food Safe Grease

Bearing Number

N/A SUC211-36/F

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 6.378 in162.0 mm

Total Width A0

N/A 2.299 in58.4 mm

Total Height L

N/A 6.378 in162.0 mm

Bolt Hole Spacing J

N/A 5.118 in130.0 mm

Housing Width A

N/A 1.693 in43.0 mm

Bolt Hole Size N

N/A 0.748 in19.0 mm

Center of Bearing from Housing End A2

N/A 0.984 in25.0 mm

Center of Bearing from Bearing End S

N/A 0.874 in22.2 mm

Inner Ring Width B

N/A 2.189 in55.6 mm

Basic Load Ratings

Dynamic Load Rating

N/A 36800 N

Static Load Rating

N/A 23500 N