Print Back
Unit of Measure

Specifications

Bore Size

N/A 2 7/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Lubrication Type

N/A Standard Food Safe Grease

Bearing Number

N/A SUC212-39/F

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 6.875 in175.0 mm

Total Width A0

N/A 2.704 in68.7 mm

Total Height L

N/A 6.875 in175.0 mm

Bolt Hole Spacing J

N/A 5.625 in143.0 mm

Housing Width A

N/A 1.875 in48.0 mm

Bolt Hole Size N

N/A 0.748 in19.0 mm

Center of Bearing from Housing End A2

N/A 1.141 in29.0 mm

Center of Bearing from Bearing End S

N/A 1.000 in25.4 mm

Inner Ring Width B

N/A 2.563 in65.1 mm

Basic Load Ratings

Dynamic Load Rating

N/A 44500 N

Static Load Rating

N/A 29000 N