
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A IP69K Seal |
Bore Size |
N/A 1/2 in |
Lubrication Type |
N/A Standard Food Safe Grease |
Bearing Style |
N/A Ball Bearing |
Outside Diameter D |
N/A 1.850 in47 mm |
Outside Ring Width C |
N/A 0.630 in16 mm |
| Radius r1 | N/A 0.039 in1 mm |
Groove Position C1 |
N/A 0.153 in3.9 mm |
Center of Bearing from End S |
N/A 0.500 in12.7 mm |
Inside Ring Width B |
N/A 1.22 in31 mm |
Dimension S1 |
N/A 0.720 in18.3 mm |
Set Screw Distance S2 |
N/A 0.197 in5.0 mm |
Set Screw Size |
N/A M6×0.75 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |