
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A
Double lip nitrile rubber seal with protective slinger |
Bore Size |
N/A 15 mm |
Lubrication Type |
N/A Standard Food Safe Grease |
Outside Diameter D |
N/A 1.575 in40 mm |
Outside Ring Width C |
N/A 0.512 in13 mm |
| Radius r1 | N/A 0.024 in0.6 mm |
Groove Position C1 |
N/A 0.138 in3.5 mm |
Center of Bearing from End S |
N/A 0.453 in11.5 mm |
Inside Ring Width B |
N/A 1.079 in27.4 mm |
Dimension S1 |
N/A 0.626 in15.9 mm |
Set Screw Distance S2 |
N/A 0.158 in4 mm |
Set Screw Size |
N/A M5×0.5 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |