Print Back
Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

Type

N/A Insert Bearing

Locking Style

N/A Set Screw Locking

Seal Type

N/A Double lip nitrile
rubber seal with
protective slinger

Bore Size

N/A 1/2 in

Lubrication Type

N/A Standard Food Safe Grease

Dimensions

Outside Diameter D

N/A 1.575 in40 mm

Outside Ring Width C

N/A 0.512 in13 mm
Radius r1 N/A 0.024 in0.6 mm

Groove Position C1

N/A 0.138 in3.5 mm

Center of Bearing from End S

N/A 0.453 in11.5 mm

Inside Ring Width B

N/A 1.079 in27.4 mm

Dimension S1

N/A 0.626 in15.9 mm

Set Screw Distance S2

N/A 0.158 in4 mm

Set Screw Size

N/A M5×0.5

Number of Set Screw

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 3850 N

Dynamic Load Rating

N/A 8150 N
  • 1 These maximum fillet radii will be cleared by the bearing corners.