
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A
Double lip nitrile rubber seal with protective slinger |
Bore Size |
N/A 1 1/4 in |
Lubrication Type |
N/A Food Grade Solid Lube |
Outside Diameter D |
N/A 2.835 in72 mm |
Outside Ring Width C |
N/A 0.787 in20 mm |
| Radius r1 | N/A 0.043 in1.1 mm |
Groove Position C1 |
N/A 0.224 in5.7 mm |
Center of Bearing from End S |
N/A 0.689 in17.5 mm |
Inside Ring Width B |
N/A 1.689 in42.9 mm |
Dimension S1 |
N/A 1.000 in25.4 mm |
Set Screw Distance S2 |
N/A 0.256 in6.5 mm |
Set Screw Size |
N/A M8×1 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |