
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A
Double lip nitrile rubber seal with protective slinger |
Bore Size |
N/A 2 1/8 in |
Lubrication Type |
N/A Standard Food Safe Grease |
Outside Diameter D |
N/A 3.9370 in100 mm |
Outside Ring Width C |
N/A 0.984 in25 mm |
| Radius r1 | N/A 0.059 in1.5 mm |
Groove Position C1 |
N/A 0.276 in7.0 mm |
Center of Bearing from End S |
N/A 0.874 in22.2 mm |
Inside Ring Width B |
N/A 2.189 in55.6 mm |
Dimension S1 |
N/A 1.315 in33.4 mm |
Set Screw Distance S2 |
N/A 0.354 in9.0 mm |
Set Screw Size |
N/A M10×1.25 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |