
Bore Shape |
N/A Cylindrical bore |
Type |
N/A Insert Bearing |
Locking Style |
N/A Set Screw Locking |
Seal Type |
N/A
Double lip nitrile rubber seal with protective slinger |
Bore Size |
N/A 2 1/4 in |
Lubrication Type |
N/A Food Grade Solid Lube |
Outside Diameter D |
N/A 4.331 in110 mm |
Outside Ring Width C |
N/A 1.0630 in27 mm |
| Radius r1 | N/A 0.059 in1.5 mm |
Groove Position C1 |
N/A 0.291 in7.4 mm |
Center of Bearing from End S |
N/A 1.000 in25.4 mm |
Inside Ring Width B |
N/A 2.563 in65.1 mm |
Dimension S1 |
N/A 1.563 in39.7 mm |
Set Screw Distance S2 |
N/A 0.413 in10.5 mm |
Set Screw Size |
N/A M10×1.25 |
Number of Set Screw |
N/A 2 |
Angle between Set Screws |
N/A 120 º |