Print Back
Unit of Measure

Key Dimensions

Bore Size

N/A 1 5/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Blue Thermoset (Polymer)

Bearing Number

N/A SUC209-26/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 2.000 in50.8 mm

Total Length L

N/A 7.438 in189.0 mm

Total Height H2

N/A 4.380 in111.3 mm

Bolt Hole Spacing J min

N/A 5.313 in134.9 mm

Bolt Hole Spacing J max

N/A 6.311 in160.3 mm

Base to Center Height H

N/A 2.125 in54.1 mm

Foot Height H1

N/A 0.752 in19.1 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Basic Load Ratings

Dynamic Load Rating

N/A 6250 lbf27800 N

Static Load Rating

N/A 3642 lbf16200 N