Print Back
Unit of Measure

Key Dimensions

Bore Size

N/A 2 15/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC215-47/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 2.401 in61.0 mm

Total Length L

N/A 10.827 in275.0 mm

Total Height H2

N/A 6.378 in162.0 mm

Bolt Hole Spacing J

N/A 8.543 in217.0 mm

Dimension L1

N/A 2.256 in57.3 mm

Base to Center Height H

N/A 3.252 in82.6 mm

Foot Height H1

N/A 1.000 in25.4 mm

Bolt Hole Size N

N/A 0.985 in25.0 mm

Bolt Hole Length N1

N/A 1.142 in29.0 mm

Center of Bearing from End S

N/A 1.311 in33.3 mm

Inner Ring Width B

N/A 3.063 in77.8 mm

Basic Load Ratings

Dynamic Load Rating

N/A 57300 N

Static Load Rating

N/A 38600 N