Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 5/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Blue Thermoset (Polymer)

Bearing Number

N/A SUC209-26/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Bearing Style

N/A Ball Bearing

Dimensions

Total Length L

N/A 4.560 in115.8 mm

Total Height H

N/A 7.192 in182.6 mm

Total Width A0

N/A 1.953 in49.6 mm

Bolt Hole Spacing J

N/A 2.500 in63.5 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Flange Thickness A1

N/A 0.625 in15.9 mm

Housing Width A

N/A 1.240 in31.5 mm

Dimension A2

N/A 0.764 in19.4 mm

Dimension H1

N/A 2.750 in69.9 mm

Dimension J1

N/A 1.500 in38.1 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Basic Load Ratings

Dynamic Load Rating

N/A 6250 lbf27800 N

Static Load Rating

N/A 3642 lbf16200 N