
Bore Size |
N/A 7/8 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC205-14/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Total Length L |
N/A 2.750 in69.9 mm |
Total Height H |
N/A 4.750 in120.7 mm |
Total Width A0 |
N/A 1.905 in48.4 mm |
Bolt Hole Spacing J |
N/A 1.625 in41.4 mm |
Bolt Hole Size N |
N/A 0.469 in11.9 mm |
Flange Thickness A1 |
N/A 0.875 in22.2 mm |
Housing Width A |
N/A 1.594 in40.5 mm |
Dimension A2 |
N/A 1.125 in28.6 mm |
Dimension H1 |
N/A 1.813 in46.0 mm |
Dimension J1 |
N/A 1.125 in28.7 mm |
Center of Bearing from Bearing End S |
N/A 0.563 in14.3 mm |
Inner Ring Width B |
N/A 1.343 in34.1 mm |