
Bore Size |
N/A 1 5/8 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC209-26/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Total Length L |
N/A 4.250 in108.0 mm |
Total Height H |
N/A 6.938 in176.2 mm |
Total Width A0 |
N/A 2.548 in64.7 mm |
Bolt Hole Spacing J |
N/A 2.500 in63.5 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Flange Thickness A1 |
N/A 1.000 in25.4 mm |
Housing Width A |
N/A 2.000 in50.8 mm |
Dimension A2 |
N/A 1.359 in34.5 mm |
Dimension H1 |
N/A 2.750 in69.9 mm |
Dimension J1 |
N/A 1.500 in38.1 mm |
Center of Bearing from Bearing End S |
N/A 0.748 in19.0 mm |
Inner Ring Width B |
N/A 1.937 in49.2 mm |