Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 15/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC210-31/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Dimensions

Total Length L

N/A 4.563 in115.9 mm

Total Height H

N/A 7.406 in188.1 mm

Total Width A0

N/A 2.642 in67.1 mm

Bolt Hole Spacing J

N/A 2.750 in69.9 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Flange Thickness A1

N/A 1.000 in25.4 mm

Housing Width A

N/A 2.063 in52.4 mm

Dimension A2

N/A 1.359 in34.5 mm

Dimension H1

N/A 2.938 in74.7 mm

Dimension J1

N/A 1.625 in41.4 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 2.031 in51.6 mm

Basic Load Ratings

Dynamic Load Rating

N/A 6700 lbf29800 N

Static Load Rating

N/A 4182 lbf18600 N