Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 1/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC206-18/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 5.827 in148.0 mm

Total Height L

N/A 3.150 in80.0 mm

Total Width A0

N/A 1.583 in40.2 mm

Bolt Hole Spacing J

N/A 4.606 in117.0 mm

Housing Width A

N/A 1.220 in31.0 mm

Bolt Hole Size N

N/A 0.630 in16.0 mm

Center of Bearing from Housing End A2

N/A 0.709 in18.0 mm

Center of Bearing from Bearing End S

N/A 0.626 in15.9 mm

Inner Ring Width B

N/A 1.500 in38.1 mm

Basic Load Ratings

Static Load Rating

N/A 2035 lbf9050 N

Dynamic Load Rating

N/A 3710 lbf16500 N