
Bore Size |
N/A 1 3/16 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC206-19/FVSL525 |
Lubrication Type |
N/A Food Grade Graphite Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Total Length H |
N/A 5.827 in148.0 mm |
Total Height L |
N/A 3.150 in80.0 mm |
Total Width A0 |
N/A 1.583 in40.2 mm |
Bolt Hole Spacing J |
N/A 4.606 in117.0 mm |
Housing Width A |
N/A 1.220 in31.0 mm |
Bolt Hole Size N |
N/A 0.630 in16.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.709 in18.0 mm |
Center of Bearing from Bearing End S |
N/A 0.626 in15.9 mm |
Inner Ring Width B |
N/A 1.500 in38.1 mm |