Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 9/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC208-25/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 6.890 in175.0 mm

Total Height L

N/A 3.701 in94.0 mm

Total Width A0

N/A 2.016 in51.2 mm

Bolt Hole Spacing J

N/A 5.669 in144.0 mm

Housing Width A

N/A 1.417 in36.0 mm

Bolt Hole Size N

N/A 0.630 in16.0 mm

Center of Bearing from Housing End A2

N/A 0.827 in21.0 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Basic Load Ratings

Static Load Rating

N/A 3215 lbf14300 N

Dynamic Load Rating

N/A 5576 lbf24800 N