Print Back
Unit of Measure

Specifications

Bore Size

N/A 2 7/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC212-39/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 9.843 in250.0 mm

Total Height L

N/A 5.118 in130.0 mm

Total Width A0

N/A 2.705 in68.7 mm

Bolt Hole Spacing J

N/A 7.953 in202.0 mm

Housing Width A

N/A 1.890 in48.0 mm

Bolt Hole Size N

N/A 0.906 in23.0 mm

Center of Bearing from Housing End A2

N/A 1.142 in29.0 mm

Center of Bearing from Bearing End S

N/A 1.000 in25.4 mm

Inner Ring Width B

N/A 2.563 in65.1 mm

Basic Load Ratings

Static Load Rating

N/A 6520 lbf29000 N

Dynamic Load Rating

N/A 10004 lbf44500 N