
Bore Size |
N/A 60 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC212/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Flange |
Total Length H |
N/A 9.843 in250.0 mm |
Total Height L |
N/A 5.118 in130.0 mm |
Total Width A0 |
N/A 2.705 in68.7 mm |
Bolt Hole Spacing J |
N/A 7.953 in202.0 mm |
Housing Width A |
N/A 1.890 in48.0 mm |
Bolt Hole Size N |
N/A 0.906 in23.0 mm |
Center of Bearing from Housing End A2 |
N/A 1.142 in29.0 mm |
Center of Bearing from Bearing End S |
N/A 1.000 in25.4 mm |
Inner Ring Width B |
N/A 2.563 in65.1 mm |