
Bore Size |
N/A 15 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC202X/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Flange |
Total Length H |
N/A 3.859 in98.0 mm |
Total Height L |
N/A 2.047 in52.0 mm |
Total Width A0 |
N/A 1.177 in29.9 mm |
Bolt Hole Spacing J |
N/A 3.011 in76.5 mm |
Housing Width A |
N/A 0.945 in24.0 mm |
Bolt Hole Size N |
N/A 0.394 in10.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.551 in14.0 mm |
Center of Bearing from Bearing End S |
N/A 0.453 in11.5 mm |
Inner Ring Width B |
N/A 1.079 in27.4 mm |